Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M3SS5-11L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M3SS5-11L

General Information

  • Extended Product Type:
    M3SS5-11L
  • Product ID:
    1SFA611214R1104
  • EAN:
    7320500298237
  • Catalog Description:
    M3SS5-11L Selector Switch
  • Long Description:
    Modular Selector Switch - 3-Pos Momentary, spring return from A and C to B - Long handle - Blue - Illuminated - Black plastic - No contact block

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Finland):
    2338397
  • E-Number (Norway):
    4372514
  • EAN:
    7320500298237
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501999

Dimensions

  • Product Net Width:
    0.048 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.05 m
  • Product Net Weight:
    0.025 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.025 kg
  • Package Level 1 EAN:
    7320500298237

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Actuator Type:
    Long handle
  • Bezel Material:
    Black Plastic
  • Block:
    No contact block
  • Color:
    Blue
  • Degree of Protection:
    Front IP66
  • Function:
    Momentary
  • Illumination:
    Illuminated
  • Mechanical Durability:
    0.5 million
  • Mounting Position:
    Horizontally mounted
  • Product Main Type:
    M3SS5
  • Product Name:
    Selector Switch
  • Product Range:
    Modular
  • Product Type:
    M3SS
  • RoHS Date:
    0635 4
  • Spring Return From:
    A and C to B
  • Sub-Function:
    3-position

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000222 - Front element for selector switch
  • ETIM 6:
    EC000222 - Front element for selector switch
  • ETIM 7:
    EC000222 - Front element for selector switch
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds