You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MPMT3-10R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MPMT3-10R

General Information

  • Extended Product Type:
    MPMT3-10R
  • Product ID:
    1SFA611510R1001
  • EAN:
    7320500307021
  • Catalog Description:
    MPMT3-10R Emergency stop
  • Long Description:
    Modular Emergency Stop

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Replacement Product ID (NEW):
    1SFA611523R1001

Popular Downloads

Dimensions

  • Product Net Width:
    0.042 m
  • Product Net Height:
    0.042 m
  • Product Net Depth / Length:
    0.067 m
  • Product Net Weight:
    0.041 kg

Technical

  • Color:
    Red
  • Actuator Type:
    Mushroom 40 mm
  • Bezel Material:
    Black
  • Illumination:
    Non-illuminated
  • Function:
    Maintained
  • Sub-Function:
    Twist release
  • Degree of Protection:
    Front IP66
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X
  • Mechanical Durability:
    0.1 million

Environmental

  • RoHS Information:
    2CMT2015-005444
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.042 m
  • Package Level 1 Gross Weight:
    0.041 kg
  • Package Level 1 EAN:
    7320500307021

Classifications

  • Object Classification Code:
    S
  • ETIM 7:
    EC001038 - Front element for mushroom push-button
  • ETIM 8:
    EC000221 - Front element for push button
  • eClass:
    V11.0 : 27371210
  • UNSPSC:
    39121545
  • E-Number (Finland):
    2338181
  • E-Number (Sweden):
    3716550
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links