Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MPEK4-12R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MPEK4-12R

General Information

  • Extended Product Type:
    MPEK4-12R
  • Product ID:
    1SFA611525R1201
  • EAN:
    7320500359907
  • Catalog Description:
    MPEK4-12R Emergency Stop
  • Long Description:
    Modular Emergency Stop - Key release - Mushroom 40mm - Red - Non-illuminated - - No contact block

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Finland):
    2315856
  • E-Number (Norway):
    4372208
  • E-Number (Sweden):
    3705079
  • EAN:
    7320500359907
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.04 m
  • Product Net Height:
    0.04 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.036 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.04 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.036 kg
  • Package Level 1 EAN:
    7320500359907

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Actuator Type:
    Mushroom 40 mm
  • Bezel Material:
    n/a
  • Block:
    No contact block
  • Color:
    Red
  • Degree of Protection:
    Front IP66
    Terminals IP20
  • Function:
    Maintained
  • Illumination:
    Non-illuminated
  • Key Code:
    Key code 72
  • Product Main Type:
    MPEK4
  • Product Name:
    Emergency Stop
  • Product Range:
    Modular
  • Product Type:
    MPEK
  • RoHS Date:
    0635 4
  • Sub-Function:
    Key release

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC001038 - Front element for mushroom push-button
  • ETIM 6:
    EC001038 - Front element for mushroom push-button
  • ETIM 7:
    EC001038 - Front element for mushroom push-button
  • Object Classification Code:
    S
  • UNSPSC:
    39121545
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27371210
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds