Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MCBH-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MCBH-02

General Information

  • Extended Product Type:
    MCBH-02
  • Product ID:
    1SFA611605R1120
  • EAN:
    7320500307533
  • Catalog Description:
    MCBH-02 Contact Block
  • Long Description:
    Modular contact block with holder

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range
  • Parts & Services » Robotics » Service » Spares and Consumables

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    CONTACT BLOCK MCBH-02
  • Minimum Order Quantity:
    10 piece
  • Selling Unit of Measure:
    piece

Classifications

  • Customs Tariff Number:
    8536901000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Dimensions

  • Product Net Weight:
    0.032 kg
  • Product Net Height:
    0.048 m
  • Product Net Width:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Width:
    0.11 m

Additional Information

  • EAN:
    7320500307533
  • Product Name:
    Contact Block
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds