Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MEPY1-1005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MEPY1-1005

General Information

  • Extended Product Type:
    MEPY1-1005
  • Product ID:
    1SFA611821R1005
  • EAN:
    7320500312834
  • Catalog Description:
    ENCLOSURE MEPY1-1005
  • Long Description:
    Assembled station

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Enclosures and Assembled Stations

Ordering

  • E-Number (Norway):
    4373156
  • E-Number (Sweden):
    3717000
  • EAN:
    7320500312834
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.101 m
  • Product Net Height:
    0.075 m
  • Product Net Depth / Length:
    0.107 m
  • Product Net Weight:
    0.239 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    7320500312834

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    Enclosure
  • Color:
    Yellow/Light grey
  • Degree of Protection:
    Front IP66
  • Housing Material:
    Plastic
  • Material:
    Plastic
  • Number of Auxiliary Contacts NC:
    2
  • Product Main Type:
    MEPY1
  • Product Name:
    Enclosure
  • Product Range:
    Modular range
  • Product Type:
    MEPY
  • RoHS Date:
    0635 4

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000200 - Enclosure for control circuit devices
  • ETIM 6:
    EC000225 - Control circuit devices combination in enclosure
  • ETIM 7:
    EC000225 - Control circuit devices combination in enclosure
  • Object Classification Code:
    S
  • UNSPSC:
    39121326
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27371216
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds