Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MA1-8152

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MA1-8152

General Information

  • Extended Product Type:
    MA1-8152
  • Product ID:
    1SFA611920R8152
  • EAN:
    7320500402542
  • Catalog Description:
    MA1-8152 Touch Guard
  • Long Description:
    Touch Guard for Compact and modular Push Buttons

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories

Ordering

  • E-Number (Sweden):
    3705050
  • EAN:
    7320500402542
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.055 m
  • Product Net Weight:
    0.021 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Accessory Type:
    Enclosure accessories
  • Color:
    Gray
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP66
  • Function:
    Momentery
  • Illumination:
    Non-illuminated
  • Product Main Type:
    CP6
  • Product Name:
    Touch Guard
  • Product Range:
    Compact and Modular range
  • Product Type:
    MA
  • RoHS Date:
    0635 4
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    CP1
    CP2
    CP3
    CP4

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • Object Classification Code:
    P
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds