Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MA5-3010

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MA5-3010

General Information

  • Extended Product Type:
    MA5-3010
  • Product ID:
    1SFA611925R3010
  • EAN:
    7320500545911
  • Catalog Description:
    MA5-3010 Adapter
  • Long Description:
    MA5-3010 Adaptor PG 16/M20

Technical

  • Product Name:
    Adapter
  • Suitable For:
    MEP1
    MEPY1
    MEP2
    MEP3
    MEP4
    MEP6
    CEPY1
    CEP1
  • Suitable for Product Class:
    Pilot Devices
  • Product Range:
    Compact and Modular range
  • Accessory Type:
    Adaptors
  • Product Type:
    MA
  • Housing Material:
    Plastic

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151010D0201

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.03 m
  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    7320500356319

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001
  • E-Number (Norway):
    4373387
  • Country of Origin:
    Sweden (SE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • ETIM 8:
    EC002024 - Accessories/spare parts for command devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8536 90 01
  • UNSPSC:
    39121500
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds