Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MA6-1016

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MA6-1016

General Information

  • Extended Product Type:
    MA6-1016
  • Product ID:
    1SFA611930R1016
  • EAN:
    7320500546192
  • Catalog Description:
    MA6-1016 Legend Plate
  • Long Description:
    Three seat legend plate in silvergrey aluminium for plastic enclosure. Text pos. 1 I pos. 2 O pos. 3 II

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories
  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Finland):
    2339733
  • E-Number (Norway):
    4373188
  • E-Number (Sweden):
    3714364
  • EAN:
    7320500546192
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.145 m
  • Product Net Height:
    0.059 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.014 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.005 m
  • Package Level 1 Depth / Length:
    0.2 m
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 1 EAN:
    7320500311011

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    Legend plates
  • Color:
    Aluminum
  • Material:
    Laminate
  • Product Main Type:
    MA6
  • Product Name:
    Legend Plate
  • Product Range:
    Compact and Modular range
  • Product Type:
    MA
  • RoHS Date:
    0635 4
  • Shape:
    Oval
  • Suitable For:
    MEP3
  • Symbol / Text:
    I
    O
    II
  • Upper Button Text:
    I O II

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000621 - Legend plate for control circuit devices
  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds