Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MA6-1033

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MA6-1033

General Information

  • Extended Product Type:
    MA6-1033
  • Product ID:
    1SFA611930R1033
  • EAN:
    7320500311165
  • Catalog Description:
    MA6-1033 Legend Plate
  • Long Description:
    15x27 mm, Insert to legend plate holder with text: I

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories
  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Norway):
    4373140
  • E-Number (Sweden):
    3714302
  • EAN:
    7320500311165
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.027 mm
  • Product Net Height:
    0.015 m
  • Product Net Depth / Length:
    0.001 mm
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.005 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.001 kg

Environmental

  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Accessory Type:
    Legend plates
  • Color:
    Aluminum
  • Material:
    Laminate
  • Product Main Type:
    MA6
  • Product Name:
    Legend Plate
  • Product Range:
    Compact and Modular range
  • Product Type:
    MA
  • RoHS Date:
    0635 4
  • Shape:
    Rectangle
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    MPM1
    MPM2
    CP1
    CP2
    CP3
    CP4
    CPM3
  • Symbol / Text:
    I
  • Upper Button Text:
    I

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000621 - Legend plate for control circuit devices
  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • Object Classification Code:
    S
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds