Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MA6-1240

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MA6-1240

General Information

  • Extended Product Type:
    MA6-1240
  • Product ID:
    1SFA611930R1240
  • EAN:
    7320500383377
  • Catalog Description:
    MA6-1240 Legend Plate
  • Long Description:
    2 pos Legend plate with arrows pointing up and down

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories
  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Norway):
    4372975
  • E-Number (Sweden):
    3705026
  • EAN:
    7320500383377
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    67 mm
  • Product Net Height:
    59 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece

Environmental

  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Accessory Type:
    Legend plates
  • Color:
    Black plastic/Aluminum
  • Material:
    Plastic/Laminate
  • Product Main Type:
    MA6
  • Product Name:
    Legend Plate
  • Product Range:
    Compact and Modular range
  • Product Type:
    MA
  • RoHS Date:
    0635 4
  • Shape:
    Oval
  • Suitable For:
    MTS1
    MJS1
    MJS2
    MJS7
    MJS8
  • Upper Button Text:
    (Arrows up and down)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000621 - Legend plate for control circuit devices
  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • Object Classification Code:
    S
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds