Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KL70-305R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KL70-305R

General Information

  • Extended Product Type:
    KL70-305R
  • Product ID:
    1SFA616070R3051
  • EAN:
    7320500202340
  • Catalog Description:
    KL70-305R Light Element
  • Long Description:
    KL70-305R Light Element LED Red Permanent light

Ordering

  • E-Number (Finland):
    2313748
  • E-Number (Sweden):
    5378370
  • EAN:
    7320500202340
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.07 m
  • Product Net Height:
    0.07 m
  • Product Net Depth / Length:
    0.06 m
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.065 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.075 m
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    7320500202340

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    Signal towers and beacons
  • Color:
    Red
  • Degree of Protection:
    Front IP54
  • Function:
    Permanent light
  • Lamp Type:
    LED
  • Product Main Type:
    KL70
  • Product Name:
    Light Element
  • Product Range:
    Not applicable
  • Product Type:
    KL
  • Rated Control Supply Voltage (Us):
    24 V AC/DC
  • Rated Operational Voltage:
    24 V AC/DC
  • RoHS Date:
    06.01.01
  • Upper Button Text:
    LED-DAUERLICHTELEM. KL70-305R ROT 24V AC / DC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC000232 - Optical module for signal tower
  • ETIM 7:
    EC000232 - Optical module for signal tower
  • Object Classification Code:
    P
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27371220
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds