Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KSB-123Y

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

KSB-123Y

General Information

  • Extended Product Type:
    KSB-123Y
  • Product ID:
    1SFA616080R1233
  • EAN:
    7320500202746
  • Catalog Description:
    KSB-123Y Signal Beacon
  • Long Description:
    KSB-123Y Light Element Xenon tube Yellow Flashing light

Technical

  • Function:
    Flashing light
  • Rated Operational Voltage:
    230 V AC
  • Rated Control Supply Voltage (Us):
    230 V AC
  • Rated Frequency (f):
    50 / 60 Hz
  • Product Range:
    Not applicable
  • Accessory Type:
    Signal towers and beacons
  • Enclosure Type NEMA:
    Type5
  • Lamp Type:
    Xenon tube
  • Product Type:
    KSB
  • Color:
    Yellow

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +50 °C
    Storage -20 ... 50 °C
  • Degree of Protection:
    Front IP65
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151006D0201

Dimensions

  • Product Net Width:
    0.075 m
  • Product Net Height:
    0.075 m
  • Product Net Depth / Length:
    0.097 m
  • Product Net Weight:
    0.14 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.08 m
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 1 EAN:
    7320500202746

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • E-Number (Finland):
    2313594
  • E-Number (Sweden):
    5378430

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001334 - Continuous luminaire
  • ETIM 8:
    EC001334 - Continuous luminaire
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 90 01
  • UNSPSC:
    39120000
  • eClass:
    V11.0 : 27143210
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds