Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KPR1-100W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KPR1-100W

General Information

  • Extended Product Type:
    KPR1-100W
  • Product ID:
    1SFA616160R1005
  • EAN:
    7320500547960
  • Catalog Description:
    KPR1-100W Reset Pushbutton
  • Long Description:
    Modular Reset Pushbutton - Momentary - Flush - White - Non-illuminated - Black Plastic - No text

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Finland):
    2312809
  • E-Number (Norway):
    4372585
  • EAN:
    7320500547960
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501999

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.04 m
  • Product Net Weight:
    0.019 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.19 kg
  • Package Level 1 EAN:
    7320500248638

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Actuator Type:
    Flush
  • Bezel Material:
    Black Plastic
  • Color:
    White
  • Degree of Protection:
    Front IP66
  • Function:
    Momentary
  • Illumination:
    Non-illuminated
  • Mechanical Durability:
    2 million
  • Product Main Type:
    KPR1
  • Product Name:
    Reset Pushbutton
  • Product Range:
    Modular
  • Product Type:
    KPR
  • RoHS Date:
    0626 5
  • Sub-Function:
    Without shaft
  • Upper Button Text:
    RUECKSTELLTASTE KPR1-100W FLACH OHNE STOESSEL WEISS

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000221 - Front element for push button
  • ETIM 6:
    EC000221 - Front element for push button
  • ETIM 7:
    EC000221 - Front element for push button
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27371210
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds