Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA1-8072

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA1-8072

General Information

  • Extended Product Type:
    KA1-8072
  • Product ID:
    1SFA616920R8072
  • EAN:
    7320500249970
  • Catalog Description:
    KA1-8072 Lamp Changing Tool
  • Long Description:
    Lamp Changing Tool - For LED and Filament bulbs - Black

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories

Ordering

  • E-Number (Norway):
    4373286
  • E-Number (Sweden):
    1647761
  • EAN:
    7320500249970
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.012 m
  • Product Net Height:
    0.012 m
  • Product Net Depth / Length:
    0.06 m
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.012 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.002 kg
  • Package Level 1 EAN:
    7320500249970

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Tools
  • Color:
    Black
  • Function:
    For LED and Filament bulbs
  • Order Multiple:
    1 piece
  • Product Main Type:
    KA1
  • Product Name:
    Lamp Changing Tool
  • Product Range:
    Compact and Modular range
  • Product Type:
    KA
  • RoHS Date:
    0609 3
  • Suitable For:
    KA2
    5911086-11
    5911086-12
    5911086-13
    5911086-4
    5911086-5
    5911086-14
    5911086-7
    5911086-15

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC002172 - Lamp extractor
  • ETIM 7:
    EC002172 - Lamp extractor
  • Object Classification Code:
    S
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds