Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA1-8073

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA1-8073

General Information

  • Extended Product Type:
    KA1-8073
  • Product ID:
    1SFA616920R8073
  • EAN:
    7320500259702
  • Catalog Description:
    KA1-8073 Adapter
  • Long Description:
    30mm Chrome Metal Adaptor for Flush mounted pushbutton

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories

Ordering

  • E-Number (Norway):
    4372996
  • E-Number (Sweden):
    3714120
  • EAN:
    7320500259702
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.012 m
  • Product Net Depth / Length:
    0.035 m
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.012 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.05 kg

Environmental

  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Accessory Type:
    Adaptors
  • Product Main Type:
    KA1
  • Product Name:
    Adapter
  • Product Range:
    Compact and Modular range
  • Product Type:
    KA
  • RoHS Date:
    0609 3
  • Suitable For:
    CP1
    CP2
    CP11
    CP12

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC001020 - Adapter for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • Object Classification Code:
    S
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds