Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA1-8120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA1-8120

General Information

  • Extended Product Type:
    KA1-8120
  • Product ID:
    1SFA616920R8120
  • EAN:
    7320500558324
  • Catalog Description:
    KA1-8120 Plate holder
  • Long Description:
    Legend plate holder

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories

Ordering

  • E-Number (Finland):
    2325685
  • E-Number (Norway):
    4373137
  • E-Number (Sweden):
    3714200
  • EAN:
    7320500558324
  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.044 m
  • Product Net Height:
    0.005 m
  • Product Net Depth / Length:
    0.03 m
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.005 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 EAN:
    7320500259474

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    Legend plates
  • Color:
    Black
  • Order Multiple:
    100 piece
  • Product Main Type:
    KA1
  • Product Name:
    Plate holder
  • Product Range:
    Compact and Modular range
  • Product Type:
    KA
  • RoHS Date:
    0609 3
  • Suitable For:
    MP1
    MP2,MP3
    MP4
    CP1
    CP2
    CP3
    CP4
    CP11
    CP12
    CP33
    ML1
    CL
    CL2
    M2SS1
    M2SS2
    M2SS3
    M2SS4
    M2SS5
    M2SS6
    M3SS1
    M3SS2
    M3SS3
    M3SS4
    M3SS5
    M3SS6
    M3SS7
    M3SS8
    M3SSC1
    M3SSC2
    M3SSC3
    M3SSC4
    M3SSC5
    M3SSC6
    M3SSC7
    M3SSC8
    M2SSK1
    M2SSK2
    C3SS1
    C3SS2
    C3SS3
    C3SS7
    M3SSK1
    M3SSK2
    M3SSK3
    KPR1
    KPR2
    KPR3
    KPR4
    MTS1
    MTS2
    MTS3

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC001032 - Text plate holder for control circuit devices
  • ETIM 6:
    EC001032 - Text plate holder for control circuit devices
  • ETIM 7:
    EC001032 - Text plate holder for control circuit devices
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27371229
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds