Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KA2-2141

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

KA2-2141

General Information

  • Extended Product Type:
    KA2-2141
  • Product ID:
    1SFA616921R2141
  • EAN:
    7320500549919
  • Catalog Description:
    KA2-2141 LED bulb
  • Long Description:
    LED bulb - Red - Rated Voltage 110-130 V, AC/DC - Rated Current 4-6 mA - Service Life 25 000 h

Technical

  • Suitable For:
    CL
    P9PD
  • Suitable for Product Class:
    Pilot Devices
  • Rated Operational Voltage:
    110 ... 130 V AC/DC
  • Rated Current (In):
    4...6 mA
  • Product Range:
    Compact and Modular range
  • Accessory Type:
    LED and filament bulbs
  • Lamp Type:
    LED Ba9s
  • Product Type:
    KA
  • Illumination:
    Illuminated
  • Color:
    Red

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151005D0201

Dimensions

  • Product Net Width:
    0.01 m
  • Product Net Height:
    0.01 m
  • Product Net Depth / Length:
    0.025 m
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.06 m
  • Package Level 1 Height:
    0.01 m
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    7320500240397

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    8539500000
  • E-Number (Finland):
    2339229
  • E-Number (Norway):
    4373357
  • E-Number (Sweden):
    8383640

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000399 - Indication- and signalling lamp
  • ETIM 8:
    EC000399 - Indication- and signalling lamp
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8539 50 00
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27110631
  • Object Classification Code:
    E
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds