Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA2-2224

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA2-2224

General Information

  • Extended Product Type:
    KA2-2224
  • Product ID:
    1SFA616921R2224
  • EAN:
    7320500558386
  • Catalog Description:
    KA2-2224 LED bulb
  • Long Description:
    LED bulb - Blue - Rated Voltage 230 V, AC - Rated Current 4 mA - Service Life 25 000 h

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories

Ordering

  • E-Number (Finland):
    2339253
  • E-Number (Norway):
    4373424
  • E-Number (Sweden):
    8383624
  • EAN:
    7320500558386
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    8539500000

Dimensions

  • Product Net Width:
    0.01 m
  • Product Net Height:
    0.01 m
  • Product Net Depth / Length:
    0.025 m
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.06 m
  • Package Level 1 Height:
    0.01 m
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    7320500201220

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    LED and filament bulbs
  • Color:
    Blue
  • Illumination:
    Illuminated
  • Lamp Type:
    LED Ba9s
  • Luminance:
    220 millicandela
  • Product Main Type:
    KA2
  • Product Name:
    LED bulb
  • Product Range:
    Compact and Modular range
  • Product Type:
    KA
  • Rated Current (In):
    4 mA
  • Rated Operational Voltage:
    230 V AC
  • RoHS Date:
    0609 3
  • Service Life:
    25000 HUR
  • Suitable For:
    Choose the same colour for the LED and the lamp cap ore else use a clear lamp cap.
  • Wave Length (λ):
    470 nm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC001019 - Single LED
  • ETIM 7:
    EC000399 - Indication- and signalling lamp
  • Object Classification Code:
    E
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds