Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA4-1118

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA4-1118

General Information

  • Extended Product Type:
    KA4-1118
  • Product ID:
    1SFA616923R1118
  • EAN:
    7320500550113
  • Catalog Description:
    KA4-1118 Filament Bulb
  • Long Description:
    Filament Bulb Ba15d 115VAC/DC 5W for permanent or blinking light element

Ordering

  • E-Number (Finland):
    2313758
  • E-Number (Sweden):
    5379071
  • EAN:
    7320500550113
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.017 m
  • Product Net Height:
    0.017 m
  • Product Net Depth / Length:
    0.042 m
  • Product Net Weight:
    0.009 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.025 m
  • Package Level 1 Depth / Length:
    0.21 m
  • Package Level 1 Gross Weight:
    0.165 kg
  • Package Level 1 EAN:
    7320500206249

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    LED and filament bulbs
  • Color:
    Clear
  • Lamp Type:
    Filament bulb Ba 15d 52mm
  • Object Classification Code:
    E
  • Output Power:
    5 W
  • Product Main Type:
    KA4
  • Product Name:
    Filament Bulb
  • Product Range:
    Compact and Modular range
  • Product Type:
    KA
  • Rated Control Supply Voltage (Us):
    115 V
  • Rated Operational Voltage:
    115 V AC/DC
  • RoHS Date:
    0609 3
  • Service Life:
    100000 HUR
  • Suitable For:
    Signal Towers with Permanent and Blinking Light
  • Upper Button Text:
    GLUEHLAMPE F.SIGNALLEUCHTE K70 115V 5W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC000014 - Incandescent lamp tube-shaped
  • ETIM 7:
    EC000399 - Indication- and signalling lamp
  • Object Classification Code:
    E
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27110631
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds