Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP1-13G-10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP1-13G-10

General Information

  • Extended Product Type:
    CP1-13G-10
  • Product ID:
    1SFA619100R1312
  • EAN:
    7320500381687
  • Catalog Description:
    PUSHBUTTON CP1-13G-10 220V AC/DC
  • Long Description:
    Compact Pushbutton - Momentary - Flush - Green - Illuminated - Black plastic - 1NO

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Compact Range

Ordering

  • E-Number (Norway):
    4372607
  • E-Number (Sweden):
    3717278
  • EAN:
    7320500381687
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.055 m
  • Product Net Weight:
    0.018 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Actuator Type:
    Flush
  • Additional Information:
    Ill. PB
  • Bezel Material:
    Black Plastic
  • Block:
    1NO
  • Color:
    Green
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20
  • Function:
    Momentary
  • Illumination:
    Illuminated
  • Lamp Type:
    LED 220V AC/DC
  • Lens Color:
    Green
  • Lower Button Color:
    Green
  • Mechanical Durability:
    0.5 million
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Order Multiple:
    1 piece
  • Product Main Type:
    CP1
  • Product Name:
    Pushbutton
  • Product Range:
    Compact
  • Product Type:
    CP
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Current AC-15 (Ie):
    (120 V) 1.5 A
    (240 V) 1 A
  • Rated Operational Current DC-13 (Ie):
    (125 V) 0.2 A
    (24 V) 0.3 A
  • Rated Operational Voltage:
    220 V AC/DC
  • RoHS Date:
    0626 5

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC001028 - Push button, complete
  • ETIM 6:
    EC001028 - Push button, complete
  • ETIM 7:
    EC001028 - Push button, complete
  • Object Classification Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds