Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CL-502R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CL-502R

General Information

  • Extended Product Type:
    CL-502R
  • Product ID:
    1SFA619402R5021
  • EAN:
    7320500250280
  • Catalog Description:
    PILOT LIGHT CL-502R 24V a.c./d.c.
  • Long Description:
    Compact Pilot Light - Pilot light head - Red - Illuminated - Lamptype: LED 24V AC / DC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Compact Range

Ordering

  • E-Number (Sweden):
    3711340
  • EAN:
    7320500250280
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.055 m
  • Product Net Weight:
    0.022 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.022 kg

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -30 ... +85 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Actuator Type:
    Pilot light head
  • Color:
    Red
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20
  • Illumination:
    Illuminated
  • Lamp Type:
    LED 24V AC / DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    CL
  • Product Name:
    Pilot Light
  • Product Range:
    Compact
  • Product Type:
    CL
  • Rated Current (In):
    15 mA
  • Rated Frequency (f):
    Supply Circuit 50 60 Hz
  • Rated Operational Voltage:
    24 V AC/DC
  • RoHS Date:
    0626 5

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • Object Classification Code:
    E
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds