Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CE3T-10R-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CE3T-10R-01

General Information

  • Extended Product Type:
    CE3T-10R-01
  • Product ID:
    1SFA619500R1041
  • EAN:
    7320500556603
  • Catalog Description:
    EMERGENCY STOP CE3T-10R-01
  • Long Description:
    Compact Emergency Stop - Twist release - Mushroom 30mm - Red - Non-illuminated - Black plastic - 1NC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Compact Range

Ordering

  • E-Number (Finland):
    2313520
  • E-Number (Norway):
    4372730
  • E-Number (Sweden):
    3711500
  • EAN:
    7320500556603
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.032 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 1 EAN:
    7320500260692

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -30 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Actuator Type:
    Mushroom 30mm
  • Bezel Material:
    n/a
  • Block:
    1NC
  • Color:
    Red
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20
  • Function:
    Maintained
  • Illumination:
    Non-illuminated
  • Mechanical Durability:
    0.5 million
  • Number of Auxiliary Contacts NC:
    1
  • Product Main Type:
    CE3T
  • Product Name:
    Emergency Stop
  • Product Range:
    Compact
  • Product Type:
    CE
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Current AC-15 (Ie):
    (240 V) 1 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 0.3 A
    (125 V) 0.2 A
  • Rated Operational Voltage:
    24 ... 300 V
  • RoHS Date:
    0626 5
  • Sub-Function:
    Twist release

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002034 - Emergency stop complete
  • ETIM 6:
    EC002034 - Emergency stop complete
  • ETIM 7:
    EC002034 - Emergency stop complete
  • Object Classification Code:
    S
  • UNSPSC:
    39121545
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27371244
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds