Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CB1-623B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CB1-623B

General Information

  • Extended Product Type:
    CB1-623B
  • Product ID:
    1SFA619600R6236
  • EAN:
    7320500556917
  • Catalog Description:
    BUZZER CB1-623B
  • Long Description:
    Compact Buzzer - Continuous sound without light - Black - Non-illuminated

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Compact Range

Ordering

  • E-Number (Norway):
    4373094
  • E-Number (Sweden):
    3705046
  • EAN:
    7320500556917
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.055 m
  • Product Net Weight:
    0.021 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 EAN:
    7320500401774

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Color:
    Black
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20
  • Function:
    Continuous sound without light
  • Illumination:
    Non-illuminated
  • Product Main Type:
    CB1
  • Product Name:
    Buzzer
  • Product Range:
    Compact
  • Product Type:
    CB
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    Supply Circuit 230V AC V
  • RoHS Date:
    635 4
  • Sound dB (A):
    80 dB

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC001026 - Acoustic indicator
  • ETIM 6:
    EC001026 - Acoustic indicator
  • ETIM 7:
    EC001026 - Acoustic indicator
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds