Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TVOC-2-LB1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TVOC-2-LB1

General Information

  • Extended Product Type:
    TVOC-2-LB1
  • Product ID:
    1SFA663005R1001
  • EAN:
    7320500252642
  • Catalog Description:
    Information plate English
  • Long Description:
    Information plate in English reading "The equipment is protected by Arc Monitor type TVOC. Avoid photo flashes and intense light! Detector nr. Monitor No/Item". Installed on the front of the panel where TVOC-2 Arc Guard System is installed to prevent unnecessary use of high intensity light such as camera flashes. One set inludes 10 plates.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Arc Guard Systems » Accessories

Ordering

  • E-Number (Finland):
    2312205
  • EAN:
    7320500252642
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    11 mm
  • Package Level 1 Gross Weight:
    0.164 kg
  • Package Level 1 EAN:
    7320500252642
  • Package Level 2 Units:
    1 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Additional Information:
    INFO PLATE
  • Color:
    Yellow
  • Product Main Type:
    TVOC
  • Product Name:
    Label
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC
  • Suitable for Product Class:
    Arc Monitor
  • Symbol / Text:
    With Inscription

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC001288 - Labelling material
  • ETIM 7:
    EC001288 - Labelling material
  • Object Classification Code:
    B
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27281104
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds