Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TVOC-2-DP10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TVOC-2-DP10

General Information

  • Extended Product Type:
    TVOC-2-DP10
  • Product ID:
    1SFA664003R1100
  • EAN:
    7320500382318
  • Catalog Description:
    TVOC-2-DP10 Detector
  • Long Description:
    The TVOC-2-DP10 Detector Cable 10 m is a key accessory to the TVOC-2 Arc Guard System. The detectors are installed in the switchgear panels to monitor for any unwanted arc flashes. The detectors consists of a fiber optic cable connected to a lens that can detect light in a 180 degree angle at distances of 3 m, depending on the light intensity.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Arc Guard Systems » Arc Monitors

Ordering

  • E-Number (Norway):
    4116465
  • E-Number (Sweden):
    2801719
  • EAN:
    7320500382318
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    350 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    7320500382318
  • Package Level 2 Units:
    1 piece

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -25 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Additional Information:
    DETECTOR suitable for TVOC-2
  • Mounting Type:
    Connected to main unit or extension module
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Product Main Type:
    TVOC-2
  • Product Name:
    Detector
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC002911 - Arc detection system
  • ETIM 7:
    EC002911 - Arc detection system
  • Object Classification Code:
    B
  • UNSPSC:
    32101519
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds