Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RC200-30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RC200-30

General Information

  • Extended Product Type:
    RC200-30
  • Product ID:
    1SFA664005R2030
  • EAN:
    7320500541685
  • Catalog Description:
    RC200-30 Current Sensor
  • Long Description:
    Open loop current sensor RC200-30 is used together with the CSU-2LV current sensing unit and connected with RJ45 connector. The current sensor uses rogowski coil technology to measure current. The current sensor is specific for CSU-2LV with measurement output of 0,361 V/kA. Coil diameter for bus bar or cable is 200 mm, transducder diamter is 12,4 mm and the cable length of 30 m. The open loop current sensor is assembled with a bayonet holder.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Arc Guard Systems » Current Sensing Units

Ordering

  • EAN:
    7320500541685
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    230 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    1.05 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    425 mm
  • Package Level 1 Gross Weight:
    1.05 kg
  • Package Level 1 EAN:
    7320500541685

Environmental

  • Ambient Air Temperature:
    Operation -30 ... +80 °C
    Storage -40 ... +80 °C

Additional Information

  • Product Main Type:
    TVOC-2
  • Product Name:
    Current Sensor
  • Suitable For:
    CSU-2LV

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds