Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PSRC45-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PSRC45-600-70

General Information

  • Global Commercial Alias:
    PSRC45-600-70
  • Extended Product Type:
    PSRC45-600-70
  • Product ID:
    1SFA896211R7000
  • ABB Type Designation:
    PSRC45-600-70
  • EAN:
    7320500465554
  • Catalog Description:
    PSRC45-600-70 Softstarter
  • Long Description:
    Softstarter PSRC45-600-70 with fixed settings optimized for control of scroll compressors. For max 600V main voltage and 100-240V 50/60Hz control supply voltage.

Categories

  • Products » Drives » Softstarters » Softstarters » PSR Softstarters » PSRC45
  • Products » Low Voltage Products and Systems » Control Products » Softstarters » Softstarters » PSR Softstarters » PSRC45

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Popular Downloads

Dimensions

  • Product Net Width:
    153 mm
  • Product Net Height:
    187 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    1 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 240 V AC
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 100 ... 240 V AC
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50/60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 11 kW
    (400 V) 22 kW
    (500 V) 30 kW
  • Rated Operational Current - In-Line Connection (Ie):
    45 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Recommended MS450 36 ... 45
  • Integrated Electronic Overload:
    No
  • Ramp Time:
    Fixed setting
    Fixed setting
  • Initial Voltage During Start:
    Fixed setting
  • Step Down Voltage Special Ramp:
    Fixed setting
  • Current Limit Function:
    No
  • Switch for Inside Delta Connection:
    No
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    No
  • Overload Signal Relay:
    No
  • Signal indication completed start ramp (LED):
    Green
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Signal indication ramping up/down (LED):
    Green
  • Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
    10
  • Communication:
    FiledBusPlug(Optional)
  • Degree of Protection:
    IP10
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Rigid 2 x 0.75 ... 1.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 0.75 ... 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.6 N·m
    Main Circuit 4 N·m
    Supply Circuit 0.6 N·m
  • Product Main Type:
    PSRC45

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    163 mm
  • Package Level 1 Depth / Length:
    56 mm
  • Package Level 1 Height:
    217 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    7320500465554
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 5:
    EC002572 - Electronic motor control and protection device
  • ETIM 6:
    EC002572 - Motor management device
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds