Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AF95B-30-11RT-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AF95B-30-11RT-70

General Information

  • Extended Product Type:
    AF95B-30-11RT-70
  • Product ID:
    1SFL437062R7011
  • EAN:
    7320500260128
  • Catalog Description:
    AF95B-30-11RT 100-250V 50/60Hz / DC Contactor
  • Long Description:
    A 3-phase Contactor suitable for Rail way applications application. Operated with a wide voltage control voltage range 100-250 V, AC/DC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • E-Number (Norway):
    4115320
  • E-Number (Sweden):
    4115320

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Depth / Length:
    265 mm
  • Package Level 1 Height:
    162 mm
  • Package Level 1 Gross Weight:
    2.1 kg
  • Package Level 1 EAN:
    7320500260128

Certificates and Declarations (Document Number)

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • General Use Rating UL/CSA:
    (600 V AC) 125 A
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 30 hp
    (208 V AC) Three Phase 30 hp
    (220 ... 240 V AC) Three Phase 30 hp
    (440 ... 480 V AC) Three Phase 60 hp
    (550 ... 600 V AC) Three Phase 75 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: A 20 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: A 20 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: B1 15 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C1 20 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C2 20 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B1 5 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B2 15 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C1 20 K40
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C2 20 K40
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 145 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 145 A
    (690 V) 55 °C 135 A
    (690 V) 70 °C 115 A
  • Rated Operational Current AC-3 (Ie):
    (1000 V) 55 °C 30 A
    (220 / 230 / 240 V) 55 °C 96 A
    (380 / 400 V) 55 °C 96 A
    (415 V) 55 °C 96 A
    (440 V) 55 °C 93 A
    (500 V) 55 °C 80 A
    (690 V) 55 °C 65 A
  • Rated Operational Power AC-3 (Pe):
    (1000 V) 40 kW
    (220 / 230 / 240 V) 25 kW
    (380 / 400 V) 45.0 kW
    (415 V) 55 kW
    (440 V) 55 kW
    (500 V) 55 kW
    (690 V) 55 kW
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 160 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1160 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 800 A
  • Maximum Electrical Switching Frequency:
    AC-1 300 cycles per hour
    AC-2 / AC-4 150 cycles per hour
    AC-3 300 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 2 Poles in Series, 40 °C 145 A
    (220 V) 3 Poles in Series, 40 °C 145 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 2 Poles in Series, 40 °C 145 A
    (220 V) 3 Poles in Series, 40 °C 145 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 2 Poles in Series, 40 °C 145 A
    (220 V) 3 Poles in Series, 40 °C 145 A
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 7 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 7 V·A
    Holding at Max. Rated Control Circuit Voltage DC 2 W
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 350 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 350 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 400 W
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 60 ... 130 ms
    Between Coil De-energization and NO Contact Opening 55 ... 125 ms
    Between Coil Energization and NC Contact Opening 27 ... 77 ms
    Between Coil Energization and NO Contact Closing 30 ... 80 ms
  • Connecting Capacity Main Circuit:
    Bar 30 m²
    Flexible with Cable End 2 x 6 ... 35 m²
    Rigid 1 x 10 ... 95 m²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 m²
    Solid 2 x 1 ... 4 m²
    Stranded 2 x 1 .... 4 m²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Connecting Terminals (delivered in open position) Main Poles:
    M8 hexagon socket screw with single connector
  • Terminal Type:
    Ring-Tongue Terminals

Dimensions

  • Product Net Width:
    102 mm
  • Product Net Depth / Length:
    123.5 mm
  • Product Net Height:
    148 mm
  • Product Net Weight:
    1.9 kg

Popular Downloads

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds