Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AM110-30-22-79

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AM110-30-22-79

General Information

  • Extended Product Type:
    AM110-30-22-79
  • Product ID:
    1SFL458029R7922
  • EAN:
    7320500339084
  • Catalog Description:
    AM110-30-22 220-240V 50/60Hz Contactor
  • Long Description:
    A 3-phase Contactor suitable for various applications such as Motor starting, Isolation, By-pass and Distribution application up to max 690 V. Magnetically latch, control voltage 220-240 V, AC/DC latch

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Depth / Length:
    156.5 mm
  • Product Net Height:
    148 mm
  • Product Net Weight:
    1.8 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    2
  • Number of Auxiliary Contacts NC:
    2
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 160 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 160 A
    (690 V) 55 °C 145 A
    (690 V) 70 °C 130 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 110 A
    (440 V) 55 °C 100 A
    (500 V) 55 °C 100 A
    (690 V) 55 °C 82 A
    (1000 V) 55 °C 30 A
    (380 / 400 V) 55 °C 110 A
    (220 / 230 / 240 V) 55 °C 110
  • Rated Operational Power AC-3 (Pe):
    (415 V) 59 kW
    (440 V) 59 kW
    (500 V) 59 kW
    (690 V) 75 kW
    (1000 V) 40 kW
    (380 / 400 V) 55 kW
    (220 / 230 / 240 V) 30 kW
  • Rated Breaking Capacity AC-3:
    8 x Ie AC-3
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 160 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1160 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 800 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 300 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 2 Poles in Series, 40 °C 160 A
    (220 V) 3 Poles in Series, 40 °C 160 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 2 Poles in Series, 40 °C 160 A
    (220 V) 3 Poles in Series, 40 °C 160 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 2 Poles in Series, 40 °C 160 A
    (220 V) 3 Poles in Series, 40 °C 160 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 48 ... 130 V
    60 Hz 48 ... 130 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 22 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 26 V·A
    Holding at Max. Rated Control Circuit Voltage DC 2 W
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 350 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 450 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 400 W
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 60 ... 130 ms
    Between Coil De-energization and NO Contact Opening 55 ... 125 ms
    Between Coil Energization and NC Contact Opening 27 ... 77 ms
    Between Coil Energization and NO Contact Closing 30 ... 80 ms
  • Connecting Capacity Main Circuit:
    Bar 30 mm²
    Flexible with Cable End 1 x 10 ... 70 mm²
    Rigid 1 x 10 ... 95 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 mm²
    Solid 2 x 1 ... 4 mm²
    Stranded 2 x 1 .... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Connecting Terminals (delivered in open position) Main Poles:
    M8 hexagon socket screw with single connector
  • Terminal Type:
    Cable Clamp

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 30 hp
    (208 V AC) Three Phase 30 hp
    (220 ... 240 V AC) Three Phase 40 hp
    (440 ... 480 V AC) Three Phase 75 hp
    (550 ... 600 V AC) Three Phase 100 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C
    Close to Contactor for Storage -60 ... +80 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: A 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: A 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: B1 15 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C1 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C2 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B1 5 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B2 15 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C1 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C2 20 g
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    178 mm
  • Package Level 1 Depth / Length:
    232 mm
  • Package Level 1 Height:
    167 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 EAN:
    7320500339084

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • E-Number (Norway):
    4115330
  • E-Number (Sweden):
    4115330
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds