Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AM185-30-22-79

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AM185-30-22-79

General Information

  • Extended Product Type:
    AM185-30-22-79
  • Product ID:
    1SFL498029R7922
  • EAN:
    7320500339091
  • Catalog Description:
    AM185-30-22 220-240V Contactor
  • Long Description:
    A 3-phase Contactor suitable for various applications such as Motor starting, Isolation, By-pass and Distribution application up to max 690 V. Magnetically latch, control voltage 220-240 V, AC/DC latch

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    142 mm
  • Product Net Depth / Length:
    160 mm
  • Product Net Height:
    196 mm
  • Product Net Weight:
    2.9 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    2
  • Number of Auxiliary Contacts NC:
    2
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 275 A
  • Rated Operational Current AC-1 (Ie):
    (1000 V) 40 °C 200 A
    (1000 V) 55 °C 200 A
    (1000 V) 70 °C 180 A
    (690 V) 40 °C 275 A
    (690 V) 55 °C 250 A
    (690 V) 70 °C 180 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 185 A
    (440 V) 55 °C 185 A
    (500 V) 55 °C 170 A
    (690 V) 55 °C 170 A
    (1000 V) 55 °C 95 A
    (380 / 400 V) 55 °C 185 A
    (220 / 230 / 240 V) 55 °C 185
  • Rated Operational Power AC-3 (Pe):
    (415 V) 90 kW
    (440 V) 90 kW
    (500 V) 110 kW
    (690 V) 132 kW
    (380 / 400 V) 90 kW
    (220 / 230 / 240 V) 55 kW
  • Rated Breaking Capacity AC-3:
    8 x Ie AC-3
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 160 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 2000 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 1600 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 300 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 2 Poles in Series, 40 °C 275 A
    (220 V) 3 Poles in Series, 40 °C 275 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 2 Poles in Series, 40 °C 275 A
    (220 V) 3 Poles in Series, 40 °C 275 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 2 Poles in Series, 40 °C 275 A
    (220 V) 3 Poles in Series, 40 °C 275 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    5 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 220 ... 240 V
    60 Hz 220 ... 240 V
    DC Operation 220 ... 240 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 35 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 40 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 550 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 600 V·A
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 40 ... 50 ms
    Between Coil De-energization and NO Contact Opening 43 ... 53 ms
    Between Coil Energization and NC Contact Opening 45 ... 85 ms
    Between Coil Energization and NO Contact Closing 50 ... 90 ms
  • Connecting Capacity Main Circuit:
    Bar 24 mm²
    Rigid Al-Cable 25 ... 150 mm²
    Rigid Cu-Cable 6 ... 185 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 mm²
    Solid 2 x 1 ... 4 mm²
    Stranded 2 x 1 .... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
  • Connecting Terminals (delivered in open position) Main Poles:
    Flat type c/w screws and bolts
  • Terminal Type:
    Main Circuit: Bars

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 50 hp
    (208 V AC) Three Phase 50 hp
    (220 ... 240 V AC) Three Phase 60 hp
    (440 ... 480 V AC) Three Phase 125 hp
    (550 ... 600 V AC) Three Phase 150 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C
    Close to Contactor for Storage -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Shock Direction: A 5 g
    Shock Direction: B1 5 g
    Shock Direction: B2 5 g
    Shock Direction: C1 5 g
    Shock Direction: C2 5 g
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    178 mm
  • Package Level 1 Depth / Length:
    232 mm
  • Package Level 1 Height:
    167 mm
  • Package Level 1 Gross Weight:
    3.5 kg
  • Package Level 1 EAN:
    7320500339091

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • E-Number (Norway):
    4115331
  • E-Number (Sweden):
    4115331
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds