Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AF265-30-11-34

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AF265-30-11-34

General Information

  • Extended Product Type:
    AF265-30-11-34
  • Product ID:
    1SFL547002R3411
  • EAN:
    7320500504680
  • Catalog Description:
    AF265-30-11-34 Contactor
  • Long Description:
    The AF265-30-11-34 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 132 kW / 400 V AC (AC-3) or 200 hp / 480 V UL and switching power circuits up to 400 A (AC-1) or 350 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Depth / Length:
    195.5 mm
  • Product Net Height:
    225 mm
  • Product Net Weight:
    3.9 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 400 A
  • Rated Operational Current AC-1 (Ie):
    (1000 V) 40 °C 350 A
    (1000 V) 60 °C 300 A
    (1000 V) 70 °C 240 A
    (690 V) 40 °C 400
    (690 V) 70 °C 290
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 265 A
    (440 V) 55 °C 265 A
    (500 V) 55 °C 250 A
    (690 V) 55 °C 250 A
    (1000 V) 55 °C 113 A
    (380 / 400 V) 55 °C 265 A
    (220 / 230 / 240 V) 55 °C 265
  • Rated Operational Power AC-3 (Pe):
    (415 V) 132 kW
    (440 V) 160 kW
    (500 V) 160 kW
    (690 V) 200 kW
    (1000 V) 160 kW
    (380 / 400 V) 132 kW
    (220 / 230 / 240 V) 75 kW
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 500 A
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2120 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 400 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 865 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 2650 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 1224 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 300 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    5 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) Uc (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 250 ... 500 V
    60 Hz 250 ... 500 V
    DC Operation 250 ... 500 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 20.4 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 20.4 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 420 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 420 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 600 W
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 37 ... 47 ms
    Between Coil Energization and NO Contact Closing 25 ... 55 ms
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP40
  • Terminal Type:
    Main Circuit: Bars

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 1000 V

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +55 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 °C
    Close to Contactor for Storage -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    3000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    263 mm
  • Package Level 1 Depth / Length:
    203 mm
  • Package Level 1 Height:
    289 mm
  • Package Level 1 Gross Weight:
    4.6 kg
  • Package Level 1 EAN:
    7320500504680

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • E-Number (Finland):
    3707520
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds