Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: A300-30-11-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

A300-30-11-81

General Information

  • Extended Product Type:
    A300-30-11-81
  • Product ID:
    1SFL551001R8111
  • EAN:
    7320500203828
  • Catalog Description:
    A300-30-11 24V 50Hz / 24V 60Hz Contactor
  • Long Description:
    A 3-phase Contactor suitable for various applications such as Motor starting, Isolation, By-pass and Distribution application up to max 690 V.Operated with control voltage, versions from 24….690 AC, 50 and 60 Hz

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • E-Number (Norway):
    4115251
  • E-Number (Sweden):
    3227891

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    203 mm
  • Package Level 1 Depth / Length:
    245 mm
  • Package Level 1 Height:
    188 mm
  • Package Level 1 Gross Weight:
    6.1 kg
  • Package Level 1 EAN:
    7320500203828

Certificates and Declarations (Document Number)

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • General Use Rating UL/CSA:
    (600 V AC) 400 A
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 100 hp
    (208 V AC) Three Phase 100 hp
    (220 ... 240 V AC) Three Phase 100 hp
    (440 ... 480 V AC) Three Phase 250 hp
    (550 ... 600 V AC) Three Phase 300 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -40 ... +70 °C
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Shock Direction: A 5 K40
    Shock Direction: B1 5 K40
    Shock Direction: B2 5 K40
    Shock Direction: C1 5 K40
    Shock Direction: C2 5 K40
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 500 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 500 A
    (690 V) 55 °C 400 A
    (690 V) 70 °C 325 A
  • Rated Operational Current AC-3 (Ie):
    (220 / 230 / 240 V) 55 °C 305 A
    (380 / 400 V) 55 °C 305 A
    (415 V) 55 °C 300 A
    (440 V) 55 °C 280 A
    (500 V) 55 °C 280 A
    (690 V) 55 °C 280 A
  • Rated Operational Power AC-3 (Pe):
    (220 / 230 / 240 V) 90 kW
    (380 / 400 V) 160 kW
    (415 V) 160 kW
    (440 V) 160 kW
    (500 V) 200 kW
    (690 V) 250 kW
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 500 A
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2400 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 500 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 1100 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 3500 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 1500 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 3000 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 2500 A
  • Maximum Electrical Switching Frequency:
    AC-1 300 cycles per hour
    AC-2 / AC-4 150 cycles per hour
    AC-3 300 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 2 Poles in Series, 40 °C 450 A
    (220 V) 3 Poles in Series, 40 °C 450 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 2 Poles in Series, 40 °C 450 A
    (220 V) 3 Poles in Series, 40 °C 450 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 2 Poles in Series, 40 °C 450 A
    (220 V) 3 Poles in Series, 40 °C 450 A
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    5 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 24 V
    60 Hz 24 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 60 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 65 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 1350 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 1550 V·A
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 7 ... 13 ms
    Between Coil De-energization and NO Contact Opening 10 ... 16 ms
    Between Coil Energization and NC Contact Opening 12 ... 30 ms
    Between Coil Energization and NO Contact Closing 17 ... 35 ms
  • Connecting Capacity Main Circuit:
    Bar 32 mm
    Rigid Al-Cable 2 x 95 ... 120 m²
    Rigid Cu-Cable 16 ... 240 m²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 m²
    Solid 2 x 1 ... 4 m²
    Stranded 2 x 1 .... 4 m²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
  • Connecting Terminals (delivered in open position) Main Poles:
    Flat type c/w screws and bolts
  • Terminal Type:
    Main Circuit: Bars

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Depth / Length:
    180.5 mm
  • Product Net Height:
    227 mm
  • Product Net Weight:
    5.4 kg

Popular Downloads

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Replacement Product ID (NEW):
    1SFL587002R1111
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds