Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AF400-30-22-71

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AF400-30-22-71

General Information

  • Extended Product Type:
    AF400-30-22-71
  • Product ID:
    1SFL577001R7122
  • EAN:
    7320500217870
  • Catalog Description:
    AF400-30-22 250-500V 50/60Hz / 250-500V DC Contactor
  • Long Description:
    The AF400-30-22-71 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 200 kW / 400 V AC (AC-3) or 350 hp / 480 V UL and switching power circuits up to 600 A (AC-1) or 550 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Depth / Length:
    216 mm
  • Product Net Height:
    278 mm
  • Product Net Weight:
    10.6 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    2
  • Number of Auxiliary Contacts NC:
    2
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 600 A
  • Rated Operational Current AC-1 (Ie):
    (1000 V) 40 °C 600 A
    (1000 V) 55 °C 500 A
    (1000 V) 70 °C 400 A
    (690 V) 40 °C 600
    (690 V) 55 °C 500
    (690 V) 70 °C 400
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 400 A
    (440 V) 55 °C 400 A
    (500 V) 55 °C 400 A
    (690 V) 55 °C 350 A
    (1000 V) 55 °C 155 A
    (380 / 400 V) 55 °C 400 A
    (220 / 230 / 240 V) 55 °C 400
  • Rated Operational Power AC-3 (Pe):
    (415 V) 220 kW
    (440 V) 220 kW
    (500 V) 250 kW
    (690 V) 315 kW
    (1000 V) 220 kW
    (380 / 400 V) 200 kW
    (220 / 230 / 240 V) 110 kW
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 630 A
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 4400 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 840 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 2500 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 4600 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 3100 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 4000 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 3500 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 60 cycles per hour
    (AC-3) 300 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 1-Pole, 40 °C 600 A
    (110 V) 2 Poles in Series, 40 °C 600 A
    (220 V) 3 Poles in Series, 40 °C 600 A
    (600 V) 3 Poles in Series, 40 °C 600 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 1-Pole, 40 °C 600 A
    (110 V) 2 Poles in Series, 40 °C 600 A
    (220 V) 3 Poles in Series, 40 °C 600 A
    (600 V) 3 Poles in Series, 40 °C 600 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 1-Pole, 40 °C 600 A
    (110 V) 2 Poles in Series, 40 °C 600 A
    (220 V) 3 Poles in Series, 40 °C 600 A
    (600 V) 3 Poles in Series, 40 °C 600 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    3 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 250 ... 500 V
    60 Hz 250 ... 500 V
    DC Operation 250 ... 500 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage DC 7.5 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 950 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 950 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 885 V·A
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 45 ... 55 ms
    Between Coil De-energization and NO Contact Opening 48 ... 58 ms
    Between Coil Energization and NC Contact Opening 45 ... 115 ms
    Between Coil Energization and NO Contact Closing 50 ... 120 ms
  • Connecting Capacity Main Circuit:
    Bar 47 mm²
    Rigid Al-Cable 2x240 mm²
    Rigid Cu-Cable 240 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 mm²
    Solid 2 x 1 ... 4 mm²
    Stranded 2 x 1 .... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
  • Terminal Type:
    Main Circuit: Bars

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 1000 V
  • General Use Rating UL/CSA:
    (600 V AC) 550 A
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 125 hp
    (208 V AC) Three Phase 125 hp
    (220 ... 240 V AC) Three Phase 150 hp
    (440 ... 480 V AC) Three Phase 350 hp
    (550 ... 600 V AC) Three Phase 400 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 °C
    Close to Contactor for Storage -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Shock Direction: A 5 K40
    Shock Direction: B1 5 K40
    Shock Direction: B2 5 K40
    Shock Direction: C1 5 K40
    Shock Direction: C2 5 K40
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Depth / Length:
    375 mm
  • Package Level 1 Height:
    310 mm
  • Package Level 1 Gross Weight:
    12 kg
  • Package Level 1 EAN:
    7320500217870

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds