Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: VM750V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

VM750V

General Information

  • Extended Product Type:
    VM750V
  • Product ID:
    1SFN035701R1000
  • EAN:
    7320500222126
  • Catalog Description:
    VM750V Mechanical Interlock Unit
  • Long Description:
    Interlock unit for mechanical interlocking of two vertical mounted a.c. or d.c. operated contactors of same or different rating according to cataog table

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Norway):
    4116140
  • E-Number (Sweden):
    4116140
  • EAN:
    7320500222126
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    123.5 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    446 mm
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Depth / Length:
    48 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    7320500222126

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    VM750V
  • Product Name:
    Mechanical Interlock Unit
  • RoHS Date:
    1713
  • Suitable For:
    AF400
    AF460
    AF580
    AF750
    AF1250
  • Suitable for Product Class:
    CONTACTORS
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001044 - Mechanic interlock for switch
  • ETIM 5:
    EC001044 - Mechanic interlock for switch
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • Object Classification Code:
    R
  • UNSPSC:
    39121529
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds