Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: LT185-AL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

LT185-AL

General Information

  • Extended Product Type:
    LT185-AL
  • Product ID:
    1SFN124703R1000
  • EAN:
    7320500203910
  • Catalog Description:
    LT185-AL Terminal Shroud
  • Long Description:
    Protection formain terminals achieving finger protection from life parts. For Contactors A145…A185 incombination with lugs

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Norway):
    4120301
  • E-Number (Sweden):
    3228927
  • EAN:
    7320500203910
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    101 mm
  • Product Net Depth / Length:
    70.7 mm
  • Product Net Weight:
    0.22 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    70.7 mm
  • Package Level 1 Depth / Length:
    101 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    7320500203910

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    LT185
  • Product Name:
    Terminal Shroud
  • RoHS Date:
    1713
  • Suitable For:
    AF145
  • Suitable for Product Class:
    CONTACTORS
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    X
  • UNSPSC:
    43171815
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds