Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL0201A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL0201A00

General Information

  • Product ID:
    1SL0201A00
  • EAN:
    8000126219784
  • Catalog Description:
    IP66 SWITCHBOARD OPAQUE DOOR-SIZE 1
  • Long Description:
    IP66 SWITCHBOARD OPAQUE DOOR-SIZE 1

Categories

  • Products » Low Voltage Products and Systems » Enclosures » General Purpose Enclosures

Ordering

  • EAN:
    8000126219784
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    4.76 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.343 m
  • Package Level 1 Height:
    0.411 m
  • Package Level 1 Depth / Length:
    0.275 m
  • Package Level 1 Gross Weight:
    4.76 kg
  • Package Level 1 EAN:
    8000126219807

Additional Information

  • Color:
    grey
  • Configuration Type:
    Complete switchboard
  • Degree of Protection:
    IP66
  • DIN Place Units:
    24
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • Mounting Type:
    wall-mounting
  • Number of Rows:
    2
  • Order Multiple:
    1 piece
  • Power Loss:
    45 W
  • Product Main Type:
    Gemini - Switchboards
  • Product Name:
    IP66 Insulating switchboards
  • Protection Class:
    Isolated
  • Surface Finishing:
    Untreated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000058 - Empty cabinet
  • ETIM 5:
    EC000058 - Empty cabinet
  • ETIM 6:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds