Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NotAvailable

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NotAvailable

General Information

  • Extended Product Type:
    NotAvailable
  • Product ID:
    1SL0213A00
  • EAN:
    8000126220025
  • Catalog Description:
    NotAvailable IP66 Insulating switchboards
  • Long Description:
    IP66 SWITCHBOARD TRANSP. DOOR-SIZE 3;IP66 SWITCHBOARD TRANSP. DOOR-SIZE 3

Technical

  • Product Name:
    IP66 Insulating switchboards
  • Power Loss:
    85 W
  • Number of Rows:
    4
  • Configuration Type:
    Complete switchboard
  • Enclosure Type NEMA:
    Type4X
  • Mounting Type:
    wall-mounting
  • Surface Finishing:
    Untreated
  • Door Surface Finishing:
    Transparent
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • DIN Place Units:
    72
  • Model Number:
    Protective door
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

  • Degree of Protection:
    IP66
  • Protection Class:
    Isolated
  • Environmental Information:
    1SLC805001D0907

Dimensions

  • Product Net Width:
    375 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    10.65 kg
  • Size:
    3

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.47 m
  • Package Level 1 Height:
    0.71 m
  • Package Level 1 Depth / Length:
    0.322 m
  • Package Level 1 Gross Weight:
    10.65 kg
  • Package Level 1 EAN:
    8000126220049

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds