Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL0222A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL0222A00

General Information

  • Product ID:
    1SL0222A00
  • EAN:
    8000126220179
  • Catalog Description:
    BOX-SIZE 2
  • Long Description:
    BOX-SIZE 2

Categories

  • Products » Low Voltage Products and Systems » Enclosures » General Purpose Enclosures

Ordering

  • EAN:
    8000126220179
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    460 mm
  • Product Net Height:
    550 mm
  • Product Net Depth / Length:
    260 mm
  • Product Net Weight:
    6.08 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.463 m
  • Package Level 1 Height:
    0.562 m
  • Package Level 1 Depth / Length:
    0.272 m
  • Package Level 1 Gross Weight:
    6.08 kg
  • Package Level 1 EAN:
    8000126220193

Additional Information

  • Color:
    grey RAL7035
  • Configuration Type:
    Box
  • Cover Plate Type:
    None
  • Degree of Protection:
    IP66
  • DIN Place Units:
    54
  • Enclosure Material:
    thermoplastic
  • Housing Material:
    Plastic
  • Interior Depth:
    230 mm
  • Mounting Type:
    Surface mounted (plaster)
  • Number of Rows:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Gemini - Boxes
  • Product Name:
    IP66 Insulating switchboards
  • Protection Class:
    Grounded
  • Rated Current (In):
    100 A
  • Surface Finishing:
    Untreated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000058 - Empty cabinet
  • ETIM 5:
    EC000058 - Empty cabinet
  • ETIM 6:
    EC000058 - Empty cabinet
  • ETIM 7:
    EC000058 - Empty cabinet
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds