Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL0297A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL0297A00

General Information

  • Product ID:
    1SL0297A00
  • EAN:
    8000126219692
  • Catalog Description:
    MODULAR PLATE H150-SIZE 2-3
  • Long Description:
    MODULAR PLATE H150-SIZE 2-3

Categories

  • Products » Low Voltage Products and Systems » Enclosures » General Purpose Enclosures

Ordering

  • EAN:
    8000126219692
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    318 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    0.002 m
  • Product Net Weight:
    0.7 kg

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.125 m
  • Package Level 1 Depth / Length:
    0.17 m
  • Package Level 1 Gross Weight:
    2.8 kg
  • Package Level 1 EAN:
    8000126219715

Additional Information

  • Accessory Type:
    Partial Modular Plates
  • DIN Place Units:
    18
  • Material:
    Steel
  • Order Multiple:
    4 piece
  • Product Main Type:
    Various Gemini Accessories
  • Product Name:
    IP66 Insulating switchboards accessories
  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Surface Finishing:
    Galvanized

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000058 - Empty cabinet
  • ETIM 5:
    EC000058 - Empty cabinet
  • ETIM 6:
    EC000213 - Mounting plate for distribution board
  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds