Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL0333A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL0333A00

General Information

  • Product ID:
    1SL0333A00
  • EAN:
    8000126217988
  • Catalog Description:
    BLANK PANEL H300-SIZE 6
  • Long Description:
    BLANK PANEL H300-SIZE 6

Categories

  • Products » Low Voltage Products and Systems » Enclosures » General Purpose Enclosures

Ordering

  • EAN:
    8000126217988
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    19 mm
  • Product Net Weight:
    1.787 kg

Container Information

  • Package Level 1 Units:
    4 piece
  • Package Level 1 Width:
    0.77 m
  • Package Level 1 Height:
    0.11 m
  • Package Level 1 Depth / Length:
    0.32 m
  • Package Level 1 Gross Weight:
    7.15 kg
  • Package Level 1 EAN:
    8000126218008

Additional Information

  • Accessory Type:
    Blank Panels
  • Color:
    grey RAL7035
  • Cover Plate Type:
    Closed
  • Degree of Protection:
    IP40
  • DIN Place Units:
    36
  • Order Multiple:
    4 piece
  • Product Main Type:
    Various Gemini Accessories
  • Product Name:
    IP66 Insulating switchboards accessories
  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000058 - Empty cabinet
  • ETIM 5:
    EC000058 - Empty cabinet
  • ETIM 6:
    EC000264 - Panel for distribution board
  • ETIM 7:
    EC000264 - Panel for distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds