Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NotAvailable

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NotAvailable

General Information

  • Extended Product Type:
    NotAvailable
  • Product ID:
    1SL0386A00
  • EAN:
    8000126249514
  • Catalog Description:
    NotAvailable IP66 Insulating switchboards accessories
  • Long Description:
    REAR COVER GEMINI – SIZE 2;REAR COVER GEMINI – SIZE 2

Technical

  • Product Name:
    IP66 Insulating switchboards accessories
  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Base covers
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

Dimensions

  • Product Net Width:
    375 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    0.685 kg
  • Size:
    2

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    0.546 m
  • Package Level 1 Height:
    0.07 m
  • Package Level 1 Depth / Length:
    0.454 m
  • Package Level 1 Gross Weight:
    2.742 kg
  • Package Level 1 EAN:
    8000126249538

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000775 - Cover for distribution board
  • ETIM 7:
    EC000775 - Cover for distribution board
  • ETIM 8:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds