Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NotAvailable

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NotAvailable

General Information

  • Extended Product Type:
    NotAvailable
  • Product ID:
    1SL0435A00
  • EAN:
    8000126266900
  • Catalog Description:
    GEMINI CONCRETE FLOOR METAL FRAME – SIZE 5
  • Long Description:
    GEMINI CONCRETE FLOOR METAL FRAME – SIZE 5

Technical

  • Product Name:
    IP66 Insulating switchboards accessories
  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    Fixed frame
  • Enclosure Material:
    thermoplastic
  • Material:
    Steel
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

Dimensions

  • Product Net Width:
    584 mm
  • Product Net Height:
    326 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    3.29 kg
  • Size:
    5

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    578 mm
  • Package Level 1 Height:
    31 mm
  • Package Level 1 Depth / Length:
    696 mm
  • Package Level 1 Gross Weight:
    6.58 kg
  • Package Level 1 EAN:
    8000126266924
  • Package Level 2 Units:
    2 piece
  • Package Level 2 EAN:
    8000126266924

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds