Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL0828A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL0828A00

General Information

  • Product ID:
    1SL0828A00
  • EAN:
    8000126233605
  • Catalog Description:
    Rectangular; IP44-IP55-IP65 junction boxes in thermoplastic material
  • Long Description:
    IP55-CABLE GL-LOW LID-310X240X110-1/4TS - GWT 650°C

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Junction Boxes (Installation Material) » Wall Mounting

Ordering

  • E-Number (Finland):
    3411010
  • EAN:
    8000126233605
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    310 mm
  • Product Net Height:
    240 mm
  • Product Net Length:
    310 mm
  • Product Net Depth / Length:
    110 mm
  • Product Net Weight:
    1.233 kg

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 Width:
    0.59 m
  • Package Level 1 Height:
    0.35 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    7.4 kg
  • Package Level 1 EAN:
    8000126233629

Additional Information

  • Color:
    grey
  • Degree of Protection:
    IP55
  • Enclosure Material:
    thermoplastic
  • Glow Wire Test:
    650 °C
  • Material:
    Plastic
  • Mounting Type:
    Wall-mounting
  • Order Multiple:
    6 piece
  • Product Main Type:
    Watertight Boxes
  • Product Name:
    Watertight Boxes
  • Protection Class:
    Isolated
  • Rated Insulation Voltage (Ui):
    1500 V
  • Shape:
    Rectangular
  • Suitable For:
    IP44-IP55-IP65 junction boxes in thermoplastic material
  • Surface Finishing:
    Untreated
  • Tube Diameter:
    32 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 5:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 6:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds