Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL0856A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL0856A00

General Information

  • Product ID:
    1SL0856A00
  • EAN:
    8000126233667
  • Catalog Description:
    Rectangular; IP44-IP55-IP65 junction boxes in thermoplastic material
  • Long Description:
    IP65-SMOOTH-LOW LID-220X170X80-1/4 TS - GWT 650°C

Ordering

  • E-Number (Finland):
    3405604
  • EAN:
    8000126233667
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    220 mm
  • Product Net Height:
    170 mm
  • Product Net Length:
    220 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.586 kg

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    0.59 m
  • Package Level 1 Height:
    0.265 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    7.04 kg
  • Package Level 1 EAN:
    8000126233681

Additional Information

  • Color:
    grey
  • Degree of Protection:
    IP65
  • Enclosure Material:
    thermoplastic
  • Glow Wire Test:
    650 °C
  • Material:
    Plastic
  • Mounting Type:
    Wall-mounting
  • Object Classification Code:
    U
  • Order Multiple:
    12 piece
  • Product Main Type:
    Watertight Boxes
  • Product Name:
    Watertight Boxes
  • Protection Class:
    Isolated
  • Rated Insulation Voltage (Ui):
    1500 V
  • Shape:
    Rectangular
  • Suitable For:
    IP44-IP55-IP65 junction boxes in thermoplastic material
  • Surface Finishing:
    Untreated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 5:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 6:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds