Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NotAvailable

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NotAvailable

General Information

  • Extended Product Type:
    NotAvailable
  • Product ID:
    1SL0856A00
  • EAN:
    8000126233667
  • Catalog Description:
    Rectangular; IP44-IP55-IP65 junction boxes in thermoplastic material
  • Long Description:
    IP65-SMOOTH-LOW LID-220X170X80-1/4 TS - GWT 650°C

Technical

  • Product Name:
    Watertight Boxes
  • Suitable For:
    IP44-IP55-IP65 junction boxes in thermoplastic material
  • Rated Insulation Voltage (Ui):
    1500 V
  • Cover Mounting Type:
    Screw
  • Mounting Type:
    Wall-mounting
  • Screw Type:
    Plastic
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • Cover Style:
    Blind Cover
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

  • Degree of Protection:
    IP65
  • Protection Class:
    Isolated
  • Environmental Information:
    1SLC001001D0905

Dimensions

  • Product Net Width:
    220 mm
  • Product Net Height:
    170 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.586 kg
  • Product Net Length:
    220 mm

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    0.59 m
  • Package Level 1 Height:
    0.265 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    7.04 kg
  • Package Level 1 EAN:
    8000126233681

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • E-Number (Finland):
    3405604
  • Country of Origin:
    Bulgaria (BG)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds