You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1SLM006500A1920

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1SLM006500A1920

General Information

  • Extended Product Type:
    1SLM006500A1920
  • Product ID:
    1SL1920A00
  • EAN:
    8000126100204
  • Catalog Description:
    1SLM006500A1920 Metal base plate 12M Mistral65 ; 1SLM006500A1920
  • Long Description:
    Metal base plate 12M MISTRAL65;Metal base plate 12M Mistral65

Technical

  • Suitable for Product Class:
    MISTRAL65
    MISTRAL65H
    MISTRAL65H Switchboard
  • Number of Rows:
    1
  • Accessory Type:
    Base plates
  • Construction Material:
    Metal
  • DIN Place Units:
    12

Dimensions

  • Product Net Width:
    261.000 mm
  • Product Net Height:
    26.000 mm
  • Product Net Depth / Length:
    461.000 mm
  • Product Net Weight:
    0.400 kg

Container Information

  • Package Level 1 Units:
    box 12 piece
  • Package Level 1 Width:
    265 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    465 mm
  • Package Level 1 Gross Weight:
    4.8 kg
  • Package Level 1 EAN:
    8000126100280

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • ETIM 8:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142413
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links