Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SLM006500A1945

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SLM006500A1945

General Information

  • Extended Product Type:
    1SLM006500A1945
  • Product ID:
    1SL1945A00
  • EAN:
    8000126100488
  • Catalog Description:
    Central blind panel 12M Mistral65

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • EAN:
    8000126100488
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.110 kg

Container Information

  • Package Level 1 Units:
    box 15 piece
  • Package Level 1 Width:
    274.000 mm
  • Package Level 1 Height:
    131.000 mm
  • Package Level 1 Depth / Length:
    314.000 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 EAN:
    8000126100501

Additional Information

  • Accessory Type:
    Central blind panel 12M
  • DIN Place Units:
    12
  • Number of Rows:
    1
  • Order Multiple:
    15 piece
  • Product Main Type:
    MISTRAL65-65H Accessories
  • Replaced Product ID (OLD):
    1SLM006500A1945
  • Suitable for Product Class:
    MISTRAL65
    MISTRAL65H

Classifications

  • ETIM 6:
    EC000771 - Cover strip for meter-/distribution board
  • ETIM 7:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds