Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL2402A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL2402A00

General Information

  • Product ID:
    1SL2402A00
  • EAN:
    8000126210071
  • Catalog Description:
    IP40 WALL-MOUNTING COVER 2M R9016
  • Long Description:
    IP40 WALL-MOUNTING COVER 2M R9016

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • E-Number (Sweden):
    2290110
  • EAN:
    8000126210071
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    154 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.094 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    320 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    4.219 kg
  • Package Level 1 EAN:
    8000126210095
  • Package Level 2 Units:
    45 piece

Additional Information

  • Color:
    white
  • Degree of Protection:
    IP40
  • DIN Place Units:
    2
  • Enclosure Material:
    thermoplastic
  • Material:
    thermoplastic
  • Mounting Type:
    wall-mounting
  • Number of Rows:
    1
  • Order Multiple:
    45 piece
  • Power Loss:
    1 W
  • Product Main Type:
    Wall Mounting Covers - RAL 9016 - White Colour
  • Product Name:
    Consumer units
  • Protection Class:
    Isolated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000214 - Small distribution board
  • ETIM 5:
    EC000214 - Small distribution board
  • ETIM 6:
    EC000775 - Cover for distribution board
  • ETIM 7:
    EC000775 - Cover for distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds