Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1SL9838A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SL9838A00

General Information

  • Extended Product Type:
    1SL9838A00
  • Product ID:
    1SL9838A00
  • EAN:
    8000126229110
  • Catalog Description:
    BASKET TRAY H50 PAINTED 150X3000
  • Long Description:
    Steel Wire Basket Tray, Length 3000mm, Base 150mm, Height 50mm, Finish Painted Sendzimir

Ordering

  • EAN:
    8000126229110
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85369001
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Weight:
    1.25 g

Container Information

  • Package Level 1 Units:
    24 m
  • Package Level 1 Width:
    3000 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Depth / Length:
    310 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000853 - Mesh cable tray
  • ETIM 7:
    EC000853 - Mesh cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds