Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 41F12x32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41F12x32

General Information

  • Extended Product Type:
    41F12x32
  • Product ID:
    1SLM004100A1607
  • EAN:
    8000126196665
  • Catalog Description:
    Front MISTRAL41F flush transparent door 36M 3R
  • Long Description:
    Front MISTRAL41F flush transparent door 36M 3R

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • EAN:
    8000126196665
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    320 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    108 mm
  • Product Net Weight:
    41.6 kg

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 EAN:
    8000126196665

Additional Information

  • Color:
    White
  • Cover Plate Type:
    Door
  • Degree of Protection:
    IP41
  • DIN Place Units:
    36
  • Glow Wire Test:
    650 °C
  • Housing Material:
    Plastic
  • Mounting Type:
    Flush-mounting
  • Number of Rows:
    3
  • Order Multiple:
    4 piece
  • Product Main Type:
    MISTRAL41F - Front
  • Product Name:
    Consumer Unit (empty)

Classifications

  • ETIM 6:
    EC000214 - Small distribution board
  • ETIM 7:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds